IESNA:LM-63-2002
[TEST]P1296305
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-16)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R30W2N902750DE010 E3CB1MMS_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 4000K CCT AND, 90CRI , E3CB1MMS TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]987
TILT=NONE
1 -1 1 46 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 17.5 20 22.5 25
27.5 30 32.5 35 37.5 40 42.5 45 47.5 50
52.5 55 57.5 60 62.5 65 67.5 70 72.5 75
77.5 80 82.5 85 87.5 90
0
3665.4 3663.1 3653 3635.9 3614.2 3582.4 3542.9 3484 3403.4 3284.7
3135.1 2942.1 2724.2 2482.4 2216.4 1948.2 1274.5 719.4 367.5 205.4
126.4 77.5 41.9 22.5 14.7 9.3 5.4 3.1 2.3 2.3
1.6 1.6 1.6 1.6 1.6 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0 0 0 0
